61018
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Thin Film, Top-Contact Megohm Resistor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
The SFX series megohm resistor chips are designed for use in hybrid packages which require small-size high-value resistors.
Applications
Wire bondable
Megohm resistance range: 0.36 MΩ to 30 MΩ
Chip size: 0.040 inches square standard, 0.030 inches square and 0.055 inches square optional
Case: 0303, 0404, 0505
Reduced hybrid size
Resistor material: tantalum nitride, self-passivating
Oxidized silicon substrate
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1