61013
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
RCN, Surface-Mount Resistor Networks | Vishay
Wire Bondable Thin Film Filter Resistor Networks
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
The RCN filter chips are used for low pass filters, RFI and EMI, CMOS digital filters, ECL terminators and power supply filters.
Contact our Sales Department for any special configurations or requirements that are needed.
Applications
Wire bondable
Standard resistance range: 25 Ω and 50 Ω
Standard capacitance range: 50 pF, 100 pF, 200 pF, 400 pF
Resistance tolerance to 1 %, capacitance tolerance to 5 %
Capacitor MOS/MNOS
Chip size: 0.135" x 0.125"
Case: 1210
Resistor material: Tantalum nitride, self-passivating
Oxidized silicon substrate
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1