61008
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Thin Film 0202 Size Resistor on Alumina
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Packaging Information
Features
Vishay EFI SFC chip resistors provide excellent high-frequency response and are ideally suited for prototyping. Typical application areas are:
Amplifiers
Oscillators
Attenuators
Couplers
Filters
Applications
Wire bondable
Small size: 0.020 inches square
Case: 0202
Resistance range: 10 Ω to 10 kΩ
Alumina substrate
Low shunt capacitance: < 0.2 pF
Resistor material: tantalum nitride
Moisture resistant
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
SFC, Thin Film Resistors | Vishay