60109
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
DFN, Surface-Mount Resistor Networks | Vishay
Dual Flat No Lead Molded Precision Thin Film Resistor Surface Mount Network
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
0.8 mm lead pitch
MSL level 1 per J-STD-020
Low profile 1 mm seated height
Small size 4 mm x 4 mm size 50 % board savings over SOIC packages
Wide resistance range 100 Ω to 100 kΩ available
Custom configurations available
Low TCR ± 25 ppm, TCR tracking to ± 3 ppm
Ratio tolerances to ± 0.025 %
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1