60091
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Value, High Voltage Precision SIP Thin Film Resistor, Through Hole Network
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Precise instrumentation (medical, test etc.)
Precision amplifiers
Applications
High nominal precision resistors (value range 50K to 10M)
Highly accurate resistance tolerance (up to ± 0.01 %)
Conformal coating flame resistant (UL 94 V-0) rating
Ultra low TCR (± 5 ppm/°C)
High voltage
Flame resistant (UL 94 V-0 rating)
HVPS2 voltage rating up to 1800 V
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1