60071
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Wirebondable High Precision Single Value Thin Film Chip Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Precise tolerance from ± 0.01 % to ± 1 %
Wide resistance ranges from 1 kΩ to 2 MΩ
Low temperature coefficient ± 10 ppm/°C max.
Aluminum pads
Excellent stability < 500 ppm (2000 h, at +70 °C under Pn)
Wirebondable
For high temperature see datasheet RMKHT: www.vishay.com/doc?60075
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
RMK 55N, RMK 515N, Thin Film Resistors | Vishay