60065
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Precision Wirebondable Single Value Thin Film Chip Resistor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Small size 20 mils x 20 mils
Low temperature coefficient 25 ppm/°C
Excellent stability 0.05 % (2000 h, rated power at +70 °C)
Wirebondable
Tolerance down to 0.1 %
High temperature (230 °C), see RMKHT datasheet (www.vishay.com/doc?60075)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1