60064
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Wirebondable High Precision Single Value Thin Film Chip Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Small size 20 mils x 20 mils
Excellent temperature coefficient < 10 ppm/°C
Excellent stability 0.03 % after 2000 h at Pn at 70 °C
Aluminum pads
Wirebondable
Tolerance down to 0.01 %
High temperature (230 °C), see RMKHT datasheet (www.vishay.com/doc?60075)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
RMK 22N, Thin Film Resistors | Vishay