60051
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Tight TCR to 5 ppm/°C (in 0 °C; +70 °C)
Incorporates high stability thin film element (0.1 % at + 70 °C at Pn during 1000 h)
Through hole (Sil)
100 Ω to 10 MΩ
Tight tolerance down to 0.01 %
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
CNS 020, Thin Film Resistors | Vishay