52032
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
High Temperature (245 °C) Thick Film Chip Resistor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
High temperature (245 °C)
Large ohmic value range 0.1 Ω to 100 MΩ
Operating temperature range (-55 °C to +230 °C)
SMD wraparound chip resistor
Storage temperature range (-55 °C to +245 °C)
Gold terminations for HMP process (< 1 µm thick) for temperature up to 245 °C
Tin / silver terminations for operating temperature up to 200 °C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
CHPHT, Thick Film Resistors | Vishay