52010
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Molded Metal Film Resistors Low Temperature Coefficient, High Precision
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
0.125 W to 0.25 W at 85 °C
Very low temperature coefficient: ± 5 ppm/°C and ± 10 ppm/°C
Very tight tolerances: down to ± 0.1 %
Electrical insulation > 107 MΩ
Climatic category -65 °C / +155 °C / 56 days
Excellent frequency performance
Termination = pure matte tin
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
RCME, Metal Film / Carbon Film (Leaded) | Vishay