52009
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Molded Metal Film Very High Stability (< 0.25 % After 1000 h) and Precision (up to 0.1 %) Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
0.1 W to 2 W at 70 °C
EN140-201
According to CECC 4101-803
Very high stability: drift < 0.25 % after 1000 h
Reduced total excursion: high initial precision (to ± 0.1 %) with low temperature coefficient (down to ± 15 ppm/°C)
Wide range ohmic values 1 Ω to 5 MΩ
Accurate dimensions, high insulation and great mechanical strength
High climatic performances: -65 °C / +155 °C / 56 days
Matching tolerance: 0.1 %
Tracking TCR: 5 ppm/°C
Termination: pure matte tin
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1