52007
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Molded Metal Film High Stability Resistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
0.125 W to 0.5 W at 70 °C
According to CECC 40 101 (002 / 803)
High long term stability drift < 0.5 % after 1000 h
Excellent temperature coefficient ≤ ± 30 ppm/°C in the range -10 °C to +70 °C
Excellent initial precision: up to ± 1 %
High insulation typical values: 106 MΩ
Termination = pure matte tin
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
RCMS02, RCMS05, RCMS1, Metal Film / Carbon Film (Leaded) | Vishay