Vishay Logo
Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications image

Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications

Surface Mount Multilayer Ceramic Chip Capacitors for High Frequency Applications

Download Datasheet

Product Details

Features

  • Case size 0402, 0505, 0603, 0805, 1111, 2525, and 3838
  • High frequency
  • Ultra-stable, high Q dielectric material
  • Non-magnetic copper termination “C”
  • Lead (Pb)-free terminations code “X”
  • Tin / lead termination code “L”
  • Surface mount, wet build process
  • Reliable Noble Metal Electrode (NME) system
  • Made with a combination of design, materials, and tight process control to achieve very high field reliability

Applications

  • RF and microwave instruments
  • Base stations
  • Wireless devices
  • Broadband communication
  • Medical instrumentation and test
  • Military devices (radar, communication, etc.)
  • Satellite communication
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions