Vishay Logo
Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC image

Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC

Radial Leaded Multilayer Ceramic Capacitors For Automotive Applications Class 1 and Class 2, 50 VDC, 100 VDC, 200 VDC

Download Datasheet

Product Details

Features

  • AEC-Q200 qualified with PPAP available
  • High reliability MLCC insert with wet build process
  • High operating temperature up to 160 °C
  • High capacitance with small size
  • Radial mounting style
  • Crimp and straight leadstyles
  • Parts compliant with ELV directive

Applications

  • Automotive
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions