Vishay Logo
Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123 image

Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123

Surface Mount Multilayer Ceramic Chip Capacitors MIL Qualified, Type MIL-123

Download Datasheet

Product Details

Features

  • Space-level reliability
  • Military qualified products
  • Federal stock control number, CAGE CODE 2770A
  • High reliability tested per MIL-PRF-123
  • Lead-bearing (min. 4 %) termination finish “Z”
  • Silver / palladium alloy finish “M”
  • Guarded termination finish “S”
  • Wet build process
  • Reliable Noble Metal Electrode (NME) system

Applications

  • Space systems
  • Satellite systems
  • Avionic systems
  • Sonar systems
  • Missiles applications
  • Global positioning systems
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions