Vishay Logo
Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002 image

Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002

Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05002

Download Datasheet

Product Details

Features

  • US Defense Supply Center approved
  • Federal stock control number, CAGE CODE 2770A
  • Case size 0603
  • High frequency
  • Excellent aging characteristics
  • Tin / lead termination code “Z”
  • Lead (Pb)-free terminations code “M”
  • Surface mount, wet build process
  • Reliable Noble Metal Electrode (NME) system
  • Made with a combination of design, materials and tight process control to achieve very high field reliability

Applications

  • Broadband wireless communication
  • Satellite communication
  • WiFi (802.11) and WiMax (802.16)
  • VolP networks and cellular base stations
  • Subscriber based wireless devices
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions