Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05001
Surface Mount Multilayer Ceramic Chip Capacitors High Frequency DSCC Qualified Type 05001
Download DatasheetProduct Details
Features
- US Defense Supply Center approved
- Federal stock control number, CAGE CODE 2770A
- Case size 0805
- High frequency
- Excellent aging characteristics
- Tin / lead termination code “Z”
- Lead (Pb)-free terminations code “M”
- Surface mount, wet build process
- Reliable Noble Metal Electrode (NME) system
- Made with a combination of design, materials and tight process control to achieve very high field reliability
Applications
- Broadband wireless communication
- Satellite communication
- WiFi (802.11) and WiMax (802.16)
- VolP networks and cellular base stations
- Subscriber based wireless devices
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.