Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007
Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 05007
Download DatasheetProduct Details
Features
- US defense supply center approved
- Federal stock control number, CAGE CODE 2770A
- Case size 1206
- Stable BP, BR and BX dielectrics
- Excellent aging characteristics
- Tin / lead termination code “Z” and “U”
- Lead (Pb)-free termination code “M”
- Wet build process
- Reliable Noble Metal Electrode (NME) system
- Made with a combination of design, materials and tight process control to achieve very high field reliability
Applications
- Avionic application
- Sonar applications
- Satellite systems
- Missiles applications
- Geographical information systems
- Global positioning systems
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.