Vishay Logo
Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029 image

Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029

Surface Mount Multilayer Ceramic Chip Capacitors DSCC Qualified Type 03029

Download Datasheet

Product Details

Features

  • US defense supply center approved
  • Federal stock control number, CAGE CODE 2770A
  • Small case size (0402)
  • Stable BP, BR and BX dielectrics
  • Excellent aging characteristics
  • Lead (Pb)-free termination code “M”
  • Tin / lead termination code “Z” and “U”
  • Wet build process
  • Reliable Noble Metal Electrode (NME) system
  • Made with a combination of design, materials and tight process control to achieve very high field reliability

Applications

  • Broadband wireless communication
  • Satellite communication
  • WiFi (802.11) and WiMax (802.16)
  • Subscriber based wireless devices
  • Microwave systems
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions