vPolyTan™ Hermetically Sealed Polymer Surface-Mount Chip Capacitors, Low ESR
vPolyTan™ Hermetically Sealed Polymer Surface-Mount Chip Capacitors, Low ESR
Download DatasheetProduct Details
Features
- Ultra low ESR conductive polymer cathode
- Ultra low DC leakage < 0.05 CV
- High reliability processing including:
- 100 % hermiticity tested metal case
- 100 % surge current test
- accelerated voltage conditioning
- thermal shock
- MIL-PRF-39003 style qualification
- High ripple current capability
- Stable capacitance in operating temperature range
- High frequency capacitance retention
- No wear out effect
Applications
- Aerospace and hi-rel applications
- Switch mode and point of load power supply
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.