Vishay Logo
SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability, 200 °C Applications image

SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability, 200 °C Applications

SuperTan® Wet Tantalum Capacitors With Hermetic Seal, Extended Range, Improved Vibration Capability, 200 °C Applications

Download Datasheet

Product Details

Features

  • High capacitance, high performance (shock and vibration)
  • Hermetically sealed, tantalum case
  • +200 °C high temperature
  • Terminations:
  • axial through-hole, SMD outward L-leaded and SMD inward L-leaded
  • standard tin / lead (SnPb), 100 % tin available
  • Mounting: through-hole

Applications

  • Industrial
  • Petroleum exploration
  • High temperature / high stress environment
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions