vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type
vPolyTanTM Polymer Surface-Mount Chip Capacitors, Low ESR, Leadframeless Molded Type
Download DatasheetProduct Details
Features
- Ultra low ESR
- 100 % surge current tested
- Accelerated voltage conditioning
- High ripple current capability
- Stable capacitance over operating temperature, voltage, and frequency range
- No wear out effect
- Molded case 7343 EIA size and stacks
- The molding compound has been selected to meet the requirements of UL 94 V-0 and outgassing requirements of ASTM E-595
- Terminations: all cases (except EL): 3-sided wraparound
- Metallization areas on the left and right sides of the capacitor are not subject for inspection.
- EL-case: L-shape compatible with standard molded chip J-style termination
- 12 mm tape and 7" (178 mm) reel packaging per EIA-481 standard
Applications
- Decoupling, smoothing, filtering
- Bulk energy storage in Solid State Drives (SSD)
- Infrastructure equipment
- Storage and networking
- Computer motherboards
- Smartphones and tablets
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.