Vishay Logo
vPolyTanTM Polymer Surface Mount Chip Capacitors, Compact, Leadframeless Molded Type image

vPolyTanTM Polymer Surface Mount Chip Capacitors, Compact, Leadframeless Molded Type

vPolyTanTM Polymer Surface Mount Chip Capacitors, Compact, Leadframeless Molded Type

Download Datasheet

Product Details

Features

  • Low ESR
  • 100 % surge current tested
  • Accelerated voltage conditioning
  • High ripple current capability
  • High volumetric efficiency
  • Stable capacitance over operating temperature, voltage, and frequency range
  • No wear out effect
  • Molded case available in 5 case codes including 0603 and 0805 footprint. The molding compound has been selected to meet the requirements of UL 94 V-0 and outgassing requirements of ASTM E-595
  • Lead (Pb)-free L-shaped face-down terminations
  • 8 mm tape and reel packaging available per EIA-481 standard
  • Moisture sensitivity level 3

Applications

  • Decoupling, smoothing, filtering
  • Bulk energy storage in wireless cards
  • Infrastructure equipment
  • Storage and networking
  • Computer motherboards
  • Smartphones and tablets
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions