40183
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Solid Tantalum Surface-Mount Chip Capacitors, Molded Case, Built-In Fuse
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Industrial
General purpose
Applications
Suitable for automatic mounting
Prevention of fire or smoke with the work of internal fuse
Fusing characteristics: B, C cases: open in less than 100 s at 1.5 A or in less than 5 s at 5 A E, F cases: open in less than 5 s at 5 A
Terminations: 100 % matte tin
MSL level: 1
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
TMCTX, Fusible Resistors | Vishay