Vishay Logo
Wet Tantalum HI-TMP® Capacitors, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation image

Wet Tantalum HI-TMP® Capacitors, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation

Wet Tantalum HI-TMP® Capacitors, Tantalum-Case With Glass-to-Tantalum Hermetic Seal for -40 °C to +230 °C Operation

Download Datasheet

Product Details

Features

  • Vishay T11 HI-TMP® represents a major breakthrough in wet tantalum capacitor technology for high temperature (+230 °C) applications now being seen in the petroleum exploration industry. Its unique design provides for the highest capacitance per unit volume. The design facilitates a doubling of capacitance when compared with conventional wet tantalum products.
  • The T11 is housed in an unique all tantalum, hermetically sealed case and is manufactured to withstand high stress and hazardous environments.
  • Axial terminations: standard tin / lead (SnPb)
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions