34697
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Automotive Inductors, Low Inductance, Ultra Low DCR With Options Between High Temperature 155 °C and High Saturation Rating
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Multiphase DC/DC converters for ADAS microprocessors
High current LC filters
LiDAR boost inductor for laser diode with GaN FETs
Energy storage inductor for high frequency, low voltage converters (12 V to 1 V) for automotive domain control units (DCU)
Applications
Size: 5.08 mm x 5.08 mm footprint (2.0 mm and 3.0 mm height options)
Core material options for high temperature or high saturation rating
Magnetically shielded construction
Ideal for high frequency switching converters with high current load demands
Patented coil design achieves ultra low DCR and robust design
Handles high transient in-rush currents without saturation
AEC-Q200 qualified
IHSR design; PATENT(S): www.vishay.com/patents
All test data is referenced to 25 °C ambient
Operating temperature range -55 °C to +125 °C (for -A1 models) and up to +155 °C (for -3A models)
DC current (A) that will cause an approximate ΔT of 40 °C
DC current (A) that will cause L0 to drop approximately 20 % and 30 %, respectively
For additional packaging details see “Packaging Methods”
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHSR2020-A, Specialty Composite Inductors (IHLE®, IHCL®, IHLD®, IHSR®, IHLG®) | Vishay