IHLE® High Current Inductors With E-Field Shield
IHLE® High Current Inductors With E-Field Shield
Download DatasheetProduct Details
Features
- High temperature, up to 155 °C
- Integrated E-Shield for maximum EMI reduction (1)
- Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up the SRF (see standard electrical specifications table)
- Integrated E-Field shield eliminates need for separate shielding
- 20 dB E-Field reduction at 1 cm - Measured vertically from top center of device
- Lowest DCR/µH, in this package size
- Handles high transient current spikes without saturation
- Coplanarity of the 4 terminals ≤ 100 µm
- IHLE design;
- Maximum E-Field reduction is realized when the IHLE shield is connected to ground.
Applications
- PDA / notebook / desktop / server applications
- High current POL converters
- Low profile, high current power supplies
- Battery powered devices
- DC/DC converters in distributed power systems
- DC/DC converter for field programmable gate array (FPGA)
- Telecom infrastructure
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0