34540
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
IHLP® Commercial Inductors, High Temperature (155 °C) Series
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
PDA / notebook / desktop / server applications
High current POL converters
Low profile, high current power supplies
Battery powered devices
DC/DC converters in distributed power systems
DC/DC converter for field programmable gate array (FPGA)
Applications
Shielded construction
High temperature, up to 155 °C
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
IHLP design.
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHLP-1212AB-51, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay