34527
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
IHLP® Automotive Inductors, High Temperature (155 °C) Series
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Engine and transmission control units
Diesel injection drivers
DC/DC converters for entertainment/navigation systems
Noise suppression for motors: windshield wipers / power seats / power mirrors / heating and ventilation blower / HID lighting
LED drivers
Applications
Shielded construction
High temperature, up to 155 °C
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
AEC-Q200 qualified
IHLP design;
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHLP-1212AB-5A, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay