34419
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Low Profile, High Current Coupled Inductor
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
SEPIC converters
DC/DC converters
Common mode applications
LED lighting
Applications
High temperature, up to 155 °C
Shielded construction
Frequency range up to 5.0 MHz
Lowest DCR/µH in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Coupling is > 90 % - optimized for SEPIC converters
Tested to AEC-Q200 specifications (1)
IHCL design;
For automotive applications, use IHCL4040DZERXRXM5A.
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHCL-4040DZ-51 2.7 µH, Specialty Composite Inductors (IHLE®, IHCL®, IHLD®, IHSR®, IHLG®) | Vishay