34341
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
IHLP-3232CZ-1L, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay
IHLP® Tin/Lead Inductors, Low DCR Series
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
PDA/notebook/desktop/server applications
High current POL converters
Low profile, high current power supplies
Battery powered device
DC/DC converters in distributed power systems
DC/DC converter for Field Programmable Gate Array (FPGA)
Applications
Shielded construction
Excellent DC/DC energy storage up to 1 MHz to 2 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
Operating temperature up to 125 °C
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Tin/lead Sn/Pb plated (not dipped) terminals
IHLP design.
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1