34254
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
IHLP® Tin / Lead Inductors, High Saturation Series, 5 % DCR Tolerance
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Tolerance DCR for current sense applications
Improved current balance in phased power supplies
Improved thermal management
PDA / notebook / desktop / server and battery powered devices
High current, low profile POL converters
DC/DC converters in distributed power systems
DC/DC converter for field programmable gate array (FPGA)
Applications
Lowest height (3.0 mm) in this package footprint
Shielded construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Tin / lead Sn / Pb plated (not dipped) terminals
IHLP design;
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHLP-2525CZ-L7, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay