34243
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Low Profile, High Current Inductors - Special Molding
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Engine and transmission control units
Diesel injection drivers
DC/DC converters for entertainment/navigation systems
Noise suppression for motors: windshield wipers / power seats / power mirrors / heating and ventilation blowers / HID lighting
LED drivers
Applications
Lowest molded height (3.0 mm) in this package footprint
Shielded construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Encapsulated body offers improved environmental protection and moisture resistance
Higher dielectric withstanding voltage vs. IHLP
Flame retardant encapsulant (UL 94 V-0)
Corrosion resistant package
AEC-Q200 qualified
IHLP design.
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHLM-2525CZ-A1, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay