34186
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Low Profile, Power Inductors - DC Resistance Tolerance 5 % - Special Molding
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Tolerance DCR for current sense applications
Improved current balance in phased power supplies
Improved thermal management
PDA / notebook / desktop / server and battery powered devices
High current, low profile POL converters
DC/DC converters in distributed power systems
DC/DC converter for field programmable gate arrays (FPGA)
Applications
Lowest molded height (3.0 mm) in this package footprint
Shielded construction
Excellent DC/DC energy storage up to 5 MHz. Filter inductor applications up to SRF (see “Standard Electrical Specifications” table)
Lowest DCR/µH, in this package size
Handles high transient current spikes without saturation
Ultra low buzz noise, due to composite construction
Encapsulated body offers improved environmental protection and moisture resistance
Higher dielectric withstanding voltage vs. IHLP
Flame retardant encapsulant (UL 94 V-0)
Corrosion resistant package
IHLP design.
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
IHLM-2525CZ-07, Molded & Composite Inductors (IHLP®, IHTH®, IHXL®) | Vishay