Sulfur resistance by construction that is unaffected by high sulfur environments
Solid metal nickel-chrome or manganese- copper alloy resistive element with low TCR (< 20 ppm/°C)
Very low inductance 0.5 nH to 5 nH
Low thermal EMF (< 3 µV/°C)
Integral heat sink not utilized for resistance values less than 0.0075 Ω
AEC-Q200 qualified (1)
This datasheet provides information about parts that are RoHS-compliant and/or parts that are non-RoHS-compliant. For example, parts with lead (Pb) terminations are not RoHS-compliant. Please see the information/tables in this datasheet for details
Flame retardance test may not be applicable to some resistor technologies
Qualified to AEC-Q200 rev. D
Part marking: DALE, model, value, tolerance, date code
The WSR5 is rated at 5 W with terminal temperature maintained ≤ 120 °C
WSR marking (www.vishay.com/doc?30327)
Packaging code: EB (lead (Pb)-free) and TB (tin / lead) are non-standard packaging codes designating 1000 piece reels. These non-standard packaging codes are identical to our standard EA (lead (Pb)-free) and TA (tin / lead), except that they have a package quantity of 1000 pieces
Follow link for customization capabilities: www.vishay.com/doc?48163
Tools
Showing
0-0
of 0
No design tools found.
Showing
0-0
of 0
WSR High Power, Power Metal Strip® Resistors | Vishay