31015
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Metal Film Leaded Resistors, Industrial, ± 1 % Tolerance
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Applications
Dual power rating: P70 = 0.25 W with 0.5 % stability P70 = 0.50 W with 1.0 % stability
Temperature coefficient: ± 100 ppm/K
Superior electrical performance
Flame retardant epoxy conformal coating (red brown color)
Standard 5 band color code marking for ease of identification after mounting
Tape and reel packaging for automatic insertion (52.4 mm inside tape spacing per EIA-296-E)
Lead (Pb)-free solder contacts
Pure tin plating provides compatibility with lead (Pb)-free and lead containing soldering processes
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
CCF55, Metal Film / Carbon Film (Leaded) | Vishay