31014
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Metal Film Resistors, Industrial, ± 1 % and ± 5 % Tolerance
End of Life December-2018
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
0.33 W power rating
± 100 ppm/°C standard, ± 50 ppm/°C available upon request
Superior electrical performance
Flame retardant epoxy conformal coating
Standard 4 or 5 band color code marking for ease of identification after mounting
Tape and reel packaging for automatic insertion (52.4 mm inside tape spacing per EIA-296-E)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
CCF50, Metal Film / Carbon Film (Leaded) | Vishay