31007
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
Thick Film Chip Resistors, Industrial, Moisture Resistant
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Applications
Packaging Information
Applications
Manufactured to the DSCC drawings for military moisture resistant chip resistor products
Designed to be resistant to the degrading effects of moisture while under power
Construction is sulfur impervious against a high sulfur environment (ASTM B 809-95 test method)
Same materials and construction as MIL-PRF-55342 chip resistors
Termination: tin / lead wraparound termination over nickel barrier
Operating temperature range: -65 °C to +155 °C
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
RCWP Moisture Resistant, Thick Film Resistors | Vishay