
Power Metal Strip® Resistors, Low Value (down to 0.001 Ω), Surface Mount
Power Metal Strip® Resistors, Low Value (down to 0.001 Ω), Surface Mount
Download DatasheetProduct Details
Features
- Molded high temperature encapsulation
- Ideal for all types of current sensing, voltage division and pulse applications including switching and linear power supplies, instruments, power amplifiers
- Proprietary processing technique produces extremely low resistance values (down to 0.001 Ω)
- All welded construction
- Solid metal nickel-chrome or manganese- copper alloy resistive element with low TCR (< 20 ppm/°C)
- Solderable terminations
- Very low inductance 0.5 nH to 5 nH
- Excellent frequency response to 50 MHz
- Low thermal EMF (< 3 µV/°C)
- AEC-Q200 qualified (1)
- * This datasheet provides information about parts that are RoHS-compliant and / or parts that are non-RoHS-compliant. For example, parts with lead (Pb) terminations are not RoHS-compliant. Please see the information / tables in this datasheet for details.
- Flame retardance test may not be applicable to some resistor technologies.
- Part marking: Dale, model, value, tolerance, date code.
- The WSR3 requires a minimum of 1050 sq. mil. circuit traces connecting to the recommended solder pad.
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0