
Power Metal Strip® Resistors, Low Value, Surface Mount
Power Metal Strip® Resistors, Low Value, Surface Mount
Download DatasheetProduct Details
Features
- Ideal for all types of current sensing, voltage division and pulse applications including switching and linear power supplies, instruments and power amplifiers
- Proprietary processing technique produces extremely low resistance values down to 0.002 Ω
- All welded construction
- Solid metal manganese-copper alloy resistive element with low TCR (< 20 ppm/°C)
- Solderable terminations
- Low thermal EMF (< 3 µV/°C)
- Very low inductance 0.5 nH to 5 nH
- Excellent frequency response to 50 MHz
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0