Ideal for all types of current sensing, voltage division and pulse applications including switching and linear power supplies, instruments and power amplifiers
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Sulfur resistance by construction that is unaffected by high sulfur environments
Specially selected and stabilized materials allow for high temperature derating (to +275 °C)
Solid metal nickel-chrome alloy resistive element with low TCR (< 20 ppm/°C)
Very low inductance (< 5 nH)
Excellent frequency response to 50 MHz
Low thermal EMF (< 3 µV/°C)
AEC-Q200 qualified (1)
This datasheet provides information about parts that are RoHS-compliant and / or parts that are non RoHS-compliant. For example, parts with lead (Pb) terminations are not RoHS-compliant. Please see the information / tables in this datasheet for details
Flame retardance test may not be applicable to some resistor technologies
Part marking: DALE, value, tolerance code
Qualified to AEC-Q200 rev. D
For values above 0.1 Ω derate linearly to 80 % rated power at 0.5 Ω
Per PCN-DR-00009-2022-REV-0, WSL marking will be removed effective March 1st, 2023
WSL marking (www.vishay.com/doc?30327)
Packaging code: EB (lead (Pb)-free) and TB (tin / lead) are non-standard packaging codes designating 1000 piece reels. These non-standard packaging codes are identical to our standard EA (lead (Pb)-free) and TA (tin / lead), except that they have a package quantity of 1000 pieces
Component TCR - total TCR that includes the TCR effects of the resistor element and the copper terminal