29244
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
SMD 0402, Industrial Grade NTC Thermistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Temperature sensing, protection and compensation in industrial, telecom and consumer applications.
Examples are:
Battery chargers
Power supplies
Office equipment
LED compensation
Applications
TCR ranging from -6.5 %/K at -40 °C to -2 %/K at 150 °C
Tolerance on R25 of ± 0.5 % and ± 1 %
Suitable for wave or reflow soldering
NiSn terminations
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
NTCSI0402E3.....T, NTC Sensors | Vishay