29243
Loading...
Cross Reference
Stock Check/Buy Now
Where to Buy
Request Sample
My Vishay
|
Log In
Loading...
SMD 0201, Commercial Grade NTC Thermistors
Download Datasheet
Product Details
Product Options
Documents
Tools
Product Details
Features / Applications
Features
Temperature sensing, protection and compensation in industrial, telecom and consumer applications.
Examples are:
Battery chargers
Power supplies
Office equipment
LED compensation
Applications
TCR ranging from -6.5 %/K at -40 °C to -2 %/K at 125 °C
Tolerance on R25 of ± 1 %
Suitable for wave or reflow soldering
NiSn terminations
cULus recognized, file E148885 (UL category XGPU2 / XGPU8)
Tools
Showing
0-0
25
of 0
1
Type
Title
Product Category
No design tools found.
Showing
0-0
25
of 0
1
NTCSC0201E3.....T, NTC Sensors | Vishay