
Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance, High Temperature
Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance, High Temperature
Download DatasheetProduct Details
Features
- Useful life: up to 2000 h at 125 °C
- Very low ESR and high ripple current
- Voltages up to 50 V
- SMD‑version with base plate, lead (Pb)-free reflow solderable
Applications
- Industrial and professional applications
- Telecommunications and IT
- Portable and mobile equipment
Documents
Product Series
Narrow by Doc Type:Showing
0-0
of 0| No documents found. | ||
Showing
0-0
of 0Tools
Showing
0-0
of 0| No design tools found. | ||
Showing
0-0
of 0Custom Solutions
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.
