Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance
Conductive Polymer Aluminum Capacitors SMD (Chip), Low Impedance
Download DatasheetProduct Details
Features
- Extended useful life: up to 5000 h at 105 °C
- Very low ESR and high ripple current
- Voltages up to 50 V
- SMD‑version with base plate, lead (Pb)-free reflow solderable
Applications
- Industrial and professional applications
- Telecommunications and IT
- Portable and mobile equipment
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.