Vishay Logo
Aluminum Electrolytic Capacitors Power Miniaturized Economy Snap-In image

Aluminum Electrolytic Capacitors Power Miniaturized Economy Snap-In

Aluminum Electrolytic Capacitors Power Miniaturized Economy Snap-In

Download Datasheet

Product Details

Features

  • Compact design
  • Useful life: > 3000 h at 105 °C
  • > 10 years 24/7 application life up to 60 °C
  • Available up to 600 V
  • Keyed polarity snap-in version available

Applications

  • Whitegood motor control
  • Consumer and telecom
  • Motor controls / small drives
  • Industrial cooling / heating
  • Industrial lamp driver
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions