Vishay Logo
Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance image

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance

Aluminum Electrolytic Capacitors SMD (Chip), High Temperature, Low Impedance

Download Datasheet

Product Details

Features

  • Useful life: up to 5000 h at 105 °C
  • High reliability
  • Low ESR
  • Polarized aluminum electrolytic capacitors, non‑solid electrolyte, self healing
  • SMD-version with baseplate, lead (Pb)-free reflow solderable
  • Charge and discharge proof

Applications

  • SMD technology for high density assemblies
  • Large capacitance with ultra low impedance
  • Industrial and professional application
  • Smoothing, filtering and buffering
  • General industrial, telecom
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions