Vishay Logo
Aluminum Electrolytic Capacitors SMD (Chip), High Voltage image

Aluminum Electrolytic Capacitors SMD (Chip), High Voltage

Aluminum Electrolytic Capacitors SMD (Chip), High Voltage

Download Datasheet

Product Details

Features

  • Extended useful life: up to 2500 h at 125 °C
  • Polarized aluminum electrolytic capacitors, non‑solid electrolyte, self healing
  • SMD‑version with base plate, lead (Pb)-free reflow solderable
  • Charge and discharge proof, no peak current limitation
  • Advanced temperature reflow soldering according to JEDEC® J-STD-020
  • Vibration proof, 4-pin version and 6-pin version
  • AEC-Q200 qualified
  • High reliability

Applications

  • SMD technology, for high temperature reflow soldering
  • Industrial and professional applications
  • Automotive, general industrial, telecom
  • Smoothing, filtering, buffering
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions