Vishay Logo
Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In image

Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In

Aluminum Electrolytic Capacitors Power Ripple Miniature Snap-In

Download Datasheet

Product Details

Features

  • Up to 500 V
  • Useful life: 5000 h at 85 °C
  • > 10 years 24/7 application life up to 50 °C
  • 10 % to 20 % higher ripple current rating than 093 PMG-SI
  • Keyed polarity version available

Applications

  • Mains connected medical equipment, test and measurement instruments, and industrial control units
  • Motor drives for internal transport, escalators, or automatic gates
  • Welding inverters for consumer use
  • Audio amplifiers
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
For over 60 years, Vishay engineers have worked alongside design teams to create components that standard catalogs can't supply. From single-run prototypes to full production scale, we serve every major industry with the same engineering depth and manufacturing infrastructure.

Learn About Our Custom SolutionsRead Our Latest Case Studies
Custom Solutions